Dec 03, 2025
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
Dec 03, 2025
1ED44173N01B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationLow-side
-
Input Vcc8.6 V to 20 V
-
Isolation TypeNon-isolated
-
Output Current (Source)2.6 A
-
Output Current (Sink)2.6 A
-
PackagePG-SOT23-6
-
Product Name1ED44173N01B
-
QualificationIndustrial
-
Turn Off Propagation Delay34 ns
-
Turn On Propagation Delay34 ns
-
VBS UVLO (Off)7.3 V
-
VBS UVLO (On)8 V
-
VCC UVLO (Off)7.3 V
-
VCC UVLO (On)8 V
-
Voltage Class25 V
| Recommended | ||
|
OPN
|
1ED44173N01BXTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- -0.246 V over-current threshold
- Over-current detection
- Single pin fault output & enable
- Programmable fault clear time
- Under voltage lockout for MOSFETs
- CMOS Schmitt-triggere
Diagrams